Reliably secure doors and covers with the snap lock

A snap lock is a form-fitting latching element for doors and covers. It functions similarly to typical door hardware.

The snap lock consists of a housing with a spring-loaded latching element.

Upon closing the cover or door, the wedge-shaped latching element is pressed back

into the housing of the lock by the door frame or a fixed stop element. Once the closed position is reached, the latching element is moved into the locking position behind the stop or door frame by the spring. The snap lock is opened by pressing a push button. When pressed, this retracts the latching element, allowing the cover or door to be opened.

In addition to snap locks, this product group also includes spring-bolt door latches, ball catches, slam latches, stop locks and ledge handles with locks.

Filter products
New Products
Material
Operation