Machine feet and leveling feet for various applications

Leveling feet, also referred to as machine feet, are used to support and stabilize machines and systems. They generally consist of a foot plate together with a threaded stud and are available in a rigid design or as articulated feet for floors that are not perfectly even.

Applications for machine feet

Leveling feet are used to stabilize machines, systems and equipment on any floor. They create a space between the support surface and the housing or frame. The foot plates are designed to prevent damage to sensitive floor coverings. In addition, typical designs feature protective caps or rubber inserts.

Wide selection of leveling feet

Ganter offers levelling feet as standard parts in many different versions for a variety of applications:

Filter products
New Products
Material
Foot diameter (from - to) Foot diameter
Thread (from - to) Thread
Stud length (from - to) Stud length