Latches with clamping function latch doors and covers with a 180° turn of the operating element. A latch element is moved behind the frame, and a subsequent axial tensioning motion of the latching element presses firmly against the edge protection profile of a door, for example. Depending on the
requirements, various clamping and compression latch types are available for selection.