The spring latch consists of a pin with handle, a helical spring and a specially designed guide. The guide features a curve on the handle side and has a latching notch on its tip. When turned with thumb and index finger, the handle
glides up the curve, automatically pulling the locking pin out of the guide. At the tip, the handle latches into the notch, where it is firmly secured in place. The cam action indexing plunger is particularly easy to unlock: Once pulled out of the groove, the handle glides automatically back along the curve, driven by the spring. This returns the part to its locked position.
Ganter offers a wide selection of stop locks. The spectrum ranges from inexpensive spring latches of plastic to especially heavy-duty stop locks with a precision-cast guide. Alongside a wide selection of standard parts in steel and stainless steel, Ganter can also produce spring latches to customer specifications.