Secure, automatic clamping with a pneumatically operated clamp

Pneumatically operated clamps allow automation of the manual clamping action of standard toggle clamps, opening up new applications. They are actuated by compressed air and can be used to securely clamp parts remotely by the push of a button. If the pressure fails, the pneumatically operated

clamp remains closed.

Advantages of pneumatically operated clamps

Pneumatically operated clamps offer the following advantages:

Ganter’s selection of pneumatically operated clamps

Ganter offers a large selection of pneumatically operated clamps, power clamps and swing clamps. They differ primarily in terms of their clamping principle, size, ease of operation and holding force.

Filter products
Material
Type
Version