Swing bolts, Shoulder screws, Thrust bolts

Applications for the DIN 444 swing bolt Swing bolts, also called lifting eye bolts, have a wide range of applications in machine construction and design. When used with cylinder head shoulder bolts GN 732.1 as bearing bolts, they create quick and inexpensive attachment points.

Buy swing bolts online from Ganter

Ganter offers swing bolts of blackened steel or stainless steel. They are available in the standard sizes M5 - M24. Particularly common sizes are the M8, M10 and M12 swing bolts. The selection also includes swing bolts with long threaded bolt GN 1524 for an expanded range of possibilities.

Filter products
New Products
Material
Screw Types
Thread (from - to) Thread
Stud length (from - to) Stud length