Medium duty casters: Efficient and secure transport of goods and materials

Medium duty casters are essential aids for the quick and reliable transport of goods and materials in warehouses, production halls and logistics centers. These robust casters are designed to withstand high stresses and make it easy to move heavy loads over diverse types of floors. The wheel

tread can be made of rubber, polyurethane or polyamide, while the wheel body is available in plastic or metal. With lockable brakes and a range of load capacities, they ensure maximum control and efficiency in daily work.

Filter products
New Products
Load capacity in N (from - to) Load capacity in N
Specification
Wheel tread material
Wheel core material
Bracket material
Bearing type
Mounting type
Wheel Ø (from - to) Wheel Ø
Suitable floor type