Light duty casters: Mobility and stability for light equipment

Light duty casters are the ideal solution for effortlessly moving and flexibly positioning furniture, equipment and machines. These specialized casters offer high load capacity and are available in a variety of materials such as rubber or plastic to satisfy diverse requirements. Whether for use

in workshops, laboratories, hospitals or offices – light duty casters ensure quiet mobility and secure positioning. With lockable brakes and rotating designs, they offer maximum flexibility and stability for a wide range of applications.

Filter products
New Products
Load capacity in N (from - to) Load capacity in N
Specification
Wheel tread material
Wheel core material
Bracket material
Bearing type
Mounting type
Wheel Ø (from - to) Wheel Ø
Suitable floor type