Indexing plungers are kinetic, multi-part standard parts for fast, reliable locking of moving parts. No tools are required to operate them. Detent pins, also called indexing plungers, guarantee high holding forces and secure fixation in combination with simple handling. This ensures a simple and
at the same time secure process.
An indexing plunger creates a positive, detachable connection between one stationary and one moving component. It consists of a guide with an internal detent pin or bolt. When the pull button is pulled, the detent pin moves into the guide and makes the previously fixed component movable. After the component has reached its desired position, the user reinserts the pin into a hole in the stationary component to engage the lock.
The shear strength of the locking pin is decisive in determining the strength of the locking device. Depending on the type of the indexing plunger, the user can choose between various operating elements. Ganter supplies detent pins or indexing plungers made of steel or corrosion-resistant stainless steel, depending on the application.
The indexing plungers manufactured in accordance with the Ganter Norm (GN) are available in a variety of designs and with various features. The optimal detent pin is thus available for every application:
You can get indexing plungers | detent pins from Ganter in various sizes, shapes and materials. These Ganter standard parts are characterized by high quality and long-lasting functionality. We deliver our indexing plunger range in any quantity, even single units, within 24 hours. Designers can download a 3D file free of charge for each Ganter detent pin. On request, Ganter also produces indexing plungers according to customer requirements.