Adjustable hand levers, tension levers are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The threaded inserts are connected to the handle but can be released. Lifting disengages the adjustable hand lever and allows it to be turned in either
direction to reach the ideal new location. Engagement is achieved by releasing the handle.