Seals

Seals prevent media from escaping, such as liquids or gasses between two surfaces which are confined or cannot move. They are usually made of compressible materials such as rubber, plastic or metal, and are installed between two surfaces which fit together. Seals come in various shapes and sizes;

usually circular with square or rectangular cross section.