Hinges with Indexing Function

Hinges with indexing function hold and fasten doors and covers to equipment and housings with a pivoting movement. The specially designed hinge bearing enables a locking function with which the hinge can be held closed or at specific opening angles with a spring-loaded retainer.

Filter products
Material
Hinge size (from - to) Hinge size