Detachable Hinges hold and fasten doors and covers to equipment and housings with a pivoting movement. They consist of two hinge halves, and depending on the design, they have a fixed or loose hinge pin, allowing them to be detached. This simplifies installation when multiple hinges are affixed
in parallel or the door is very heavy.