Clamping Levers with Eccentrical Cam

Clamping levers with eccentric cams can be universally used for torque-free tensioning by a thread. The eccentric levers can quickly increase or reduce tension. The clamping eccentric has a highly-effective tension-to-lever ratio just before the clamping point and is thereby self-locking.

Filter products
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Stud length (from - to) Stud length