Light and robust ledge handles for drawers and covers

A typical field of application for ledge handles is on the protective doors of machinery and installations. They also serve well as drawer handles.

Stainless steel ledge handles are good options for hygienically demanding applications.

The extruded aluminum handles can be

easily produced in special lengths and can even be sold by the meter.

Filter products
Material
Hole distance (from - to) Hole distance