News & Infos

03/10/2019 | Products and novelties

The power inside the handle

 

Ganter combines mechanical and electrical functions in standard parts to offer the new U-handle GN 422 with power switching and indicating functions…

read more

 

25/09/2019 | Products and novelties

Standing strong

 

Machine feet, articulated feet, levelling feet, corrosion resistant stainless steel and elegant forms: The range of levelling feet available in the…

read more

 

30/08/2019 | Products and novelties

Opening and closing – with specialty hinges from Ganter

 

From simple hinges for welding on to multi-joint hinges with complex kinematics, the Ganter selection has everything needed for superior door and flap…

read more

 

12/08/2019 | Products and novelties

GN 429 are now DGUV Test certified

 

Stainless Steel-Cabinet U-handles GN 429 in Hygienic Design are now DGUV Test certified!

read more

 

23/07/2019 | Products and novelties

Edge Protection Seal Profiles with Corner

 

Ganter always thinks a step ahead and is now completing its edge protection profile product range with seal profiles with premade 90° corners.

read more

 

12/06/2019 | Products and novelties

New Developments in Clamping and Locking

 

In the area of clamping and locking, Ganter offers numerous toggle clamp versions for any conceivable application. To even better meet specific…

read more

 

06/03/2019 | Products and novelties

Slam latches with compact design

 

Elegantly designed and extremely functional: the new slam latches GN 936 from Ganter, secure against manipulation and available with or without…

read more

 

12/02/2019 | Products and novelties

iF Design Award 2019

 

Ganter was a winner of this years's iF Design Award, a world-renowned design prize. The cabinet "U" handles GN 422 won over the international jury,…

read more

 

21/01/2019 | Products and novelties

Heavy duty feet with levelling function

 

A sloped or uneven floor can be a challenge, such as when it is necessary to precisely align a machine. The new levelling feet GN 360 from Ganter…

read more

 

23/11/2018 | Products and novelties

Clamp mountings for all needs

 

Ganter is expanding its clamp mounting selection with new elements that will ensure simpler, more optimal and more flexible clamping of…

read more

 

Product Catalogues

Free product information: Catalogues, Highlights (special brochures)
Order now!

Request Catalogue