Telescopic Slides
Main features:
- Ganter is adding 13 new variants to complement these standard series - telescopic rails made of rolled sheet metal
- Ganter designed the range of new standard telescopic rails to be suitable for use in a number of different areas
- Extension lengths selectable between 205 and 1,500 mm
- Ganter’s product range includes a wide range of solutions in terms of features: Latches, dampening systems etc.
- A matrix overview shows the main features of all telescopic slides at a glance.
Click here for the telescopic slides!
Download the Highlights brochure here!
Back