Gripping trays – for a streamlined grip

23.10.2018

Elegantly covered or visibly bolted, available in a variety of surfaces and colors: The gripping trays GN 7330 and GN 7332 are new additions to the extensive standard parts selection of Ganter.

In contrast to typical handles, gripping trays offer the advantage that they are flush to the surface, making them ideal for applications that require saving space, such as in vehicle assembly or in the production of flightcases for event equipment.

Ganter, the standard parts specialist in the Black Forest, now offers customers the two new gripping trays GN 7330 and GN 7332 with two different standard mounting options: The gripping trays can be mounted either from the operator‘s side with countersunk screws or from the back with grub screws. In addition, Ganter offers both gripping trays with or without sealing.

With the sealed front mounting versions, countersunk sealing screws together with the housing sealing prevent the entry of any fluids or dust into the housing interior. This solid construction has been tested to verify optimal compliance with the protection class IP 66 “Protection from total dust ingress” and “Protected from high pressure water jets from any direction”.

The gripping trays GN 7330 are made of die-cast zinc and sup- plied with a powder coating in the standard colors black or silver. Coating in a different color is also possible on request. In addition, Ganter customers can choose between the two different housing lengths of 127 and 155 mm.

The Stainless Steel-Gripping trays GN 7332 are available with a length of 155 mm and are made of high-quality deep-drawn, rust- free stainless steel sheet with a surface blasted to a fine matte finish. The grub screws used to mount the tray from the back are not visible from the front, ensuring a dignified mounting to match the refined appearance of these gripping elements.

Back

Ganter Press Releases

You're searching for press relases on new products or additions and extensions to our product range?

Go to the Press Releases